IESNA:LM-63-2002
[TEST]P1646783
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6C-735-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 246W 70CRI 3500K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (96) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.05A 245.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33265.0
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 245.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
7350.4 6884.5 6413.7 6032.7 5734.3 5530.4 5433.4 5411.5 5479.5 5666.3 5950.2 6340.9 6804.4 7275.2 7690.2 
8124.6 8699.7 9260.2 9973.7 10687.1 11167.6 11150.6 10274.6 8515.2 6428.3 4824.3 3812.3 3106.2 2501.9 1727.8 1164.8 
703.7 407.7 179.6 31.5 0.0 0.0 
7350.4 6908.8 6428.3 6047.3 5729.4 5535.3 5423.6 5404.2 5469.8 5649.3 5935.7 6319.1 6789.9 7260.7 7707.2 
8190.1 8728.8 9330.6 10041.6 10757.5 11250.1 11204.0 10354.7 8583.2 6345.8 4741.7 3766.2 3077.0 2458.2 1730.2 1174.5 
708.6 424.7 191.7 38.8 0.0 0.0 
7350.4 6894.2 6428.3 6037.6 5753.7 5549.8 5435.8 5401.8 5443.1 5608.1 5892.0 6275.4 6765.6 7280.1 7847.9 
8374.5 8964.2 9706.8 10463.9 11136.1 11611.7 11548.6 10701.7 8932.6 6510.8 4778.1 3870.6 3183.8 2625.7 1815.2 1198.8 
764.4 475.6 259.7 55.8 0.0 0.0 
7350.4 6986.4 6515.7 6154.1 5860.5 5661.5 5537.7 5474.6 5474.6 5569.2 5804.6 6149.2 6612.7 7207.3 7860.0 
8532.2 9260.2 10046.5 10900.7 11767.0 12368.8 12422.2 11793.7 10279.5 7690.2 5110.6 4098.7 3606.1 3181.4 2577.1 
1701.1 1028.9 689.2 400.4 126.2 0.0 0.0 
7350.4 6991.3 6573.9 6229.3 5957.5 5765.8 5637.2 5549.8 5506.2 5528.0 5654.2 5904.1 6285.1 6804.4 7464.5 
8202.2 9054.0 9978.5 11024.4 12201.4 13388.0 14242.2 14334.4 13516.7 11560.7 7838.2 4569.5 3705.6 3445.9 3327.0 
3064.9 2113.6 1426.9 832.4 305.8 0.0 0.0 
7350.4 7107.8 6729.2 6401.6 6163.8 5969.7 5816.8 5717.3 5646.9 5612.9 5639.6 5739.1 5950.2 6299.7 6772.9 
7399.0 8258.0 9226.3 10320.7 11689.4 13397.7 15360.9 17222.2 18175.9 18200.2 16729.6 12740.1 6845.7 4142.4 3576.9 
3470.2 3239.6 2434.0 2070.0 1092.0 7.3 0.0 
7350.4 7173.3 6879.7 6593.3 6377.3 6190.5 6044.9 5935.7 5858.0 5809.5 5799.8 5836.2 5918.7 6098.3 6382.2 
6804.4 7403.8 8158.5 9124.3 10381.4 11871.4 13866.1 16797.5 20520.1 23805.8 25679.2 25693.8 23039.0 16503.9 9335.5 
4974.7 3370.7 2608.7 2036.0 1579.8 237.8 0.0 
7350.4 7229.1 7039.8 6838.4 6656.4 6493.8 6357.9 6253.6 6178.3 6122.5 6098.3 6095.8 6115.3 6168.6 6292.4 
6525.4 6906.4 7476.6 8287.1 9357.3 10759.9 12546.0 14652.3 17336.3 20976.3 25955.9 31340.7 33854.7 32573.4 
27123.1 20534.6 14885.3 9126.8 3606.1 1591.9 427.1 0.0 
7350.4 7234.0 7052.0 6862.7 6692.8 6532.6 6396.7 6294.8 6224.5 6168.6 6144.4 6139.5 6149.2 6192.9 6297.3 
6520.5 6872.4 7416.0 8226.5 9257.8 10633.7 12444.1 14470.3 17086.3 20558.9 25266.7 30906.3 34024.6 32847.6 
27717.6 20954.5 15215.3 9500.5 3552.7 1497.3 424.7 0.0 
7350.4 7306.8 7226.7 7144.2 7049.5 6940.3 6843.3 6780.2 6738.9 6712.2 6692.8 6671.0 6658.8 6656.4 6704.9 
6828.7 7081.1 7527.6 8199.8 9153.5 10468.7 12084.9 13827.3 15724.9 17753.6 20044.4 22699.2 25606.4 27339.1 25769.0 
21299.0 14040.8 6241.4 1739.9 660.1 186.9 0.0 
7350.4 7355.3 7360.1 7377.1 7396.5 7386.8 7389.3 7403.8 7432.9 7462.1 7474.2 7462.1 7437.8 7416.0 7425.7 
7486.3 7648.9 7983.8 8597.8 9524.8 10830.3 12400.4 14174.3 16125.3 18088.5 19978.9 21917.8 23716.0 23208.8 20403.6 
16865.5 10454.2 3322.1 1152.7 478.1 165.0 0.0 
7350.4 7386.8 7413.5 7449.9 7483.9 7481.5 7476.6 7471.8 7471.8 7449.9 7399.0 7318.9 7234.0 7134.5 7049.5 
7018.0 7068.9 7267.9 7631.9 8282.3 9408.3 10827.9 12543.5 14487.3 16465.1 18515.6 20393.9 21988.2 20871.9 17848.3 
14458.2 8554.1 2730.0 1041.0 461.1 162.6 0.0 
7350.4 7321.3 7352.9 7386.8 7403.8 7377.1 7333.5 7277.6 7214.5 7136.9 7008.3 6860.2 6695.2 6527.8 6379.8 
6263.3 6214.7 6251.1 6391.9 6760.8 7425.7 8578.3 10114.4 11902.9 13793.3 15875.4 17858.0 18952.4 17282.9 14632.9 
11604.4 6704.9 2329.6 900.3 432.0 162.6 0.0 
7350.4 7379.6 7382.0 7352.9 7287.3 7146.6 6967.0 6765.6 6549.6 6309.4 6030.3 5717.3 5387.2 5033.0 4668.9 
4292.8 3916.7 3533.3 3135.3 2742.2 2387.9 2162.2 2162.2 2535.9 3460.5 4678.7 5744.0 4996.6 2834.4 1895.2 1448.7 
1067.7 677.0 359.1 199.0 84.9 0.0 
7350.4 7386.8 7326.2 7214.5 7018.0 6748.6 6435.6 6078.9 5668.7 5222.2 4727.2 4147.2 3501.7 2829.5 2118.5 1596.8 
1315.3 1189.1 1126.0 1087.2 1060.5 1041.0 1026.5 1014.4 997.4 1007.1 1082.3 1235.2 1329.8 1174.5 963.4 762.0 524.2 266.9 143.2 41.3 
0.0 
7350.4 7374.7 7238.8 7010.7 6692.8 6299.7 5841.0 5282.9 4639.8 3924.0 3072.2 2261.7 1638.0 1334.7 1196.4 1128.4 1079.9 
1045.9 1016.8 987.7 965.8 939.1 905.2 878.5 854.2 837.2 839.6 890.6 961.0 876.0 681.9 480.5 317.9 211.1 114.1 24.3 0.0 
7350.4 7365.0 7149.0 6814.1 6379.8 5845.9 5212.5 4426.3 3484.7 2562.6 1866.1 1499.7 1305.6 1196.4 1135.7 1092.0 1045.9 
1007.1 968.2 936.7 912.4 885.7 854.2 817.8 771.7 728.0 689.2 643.1 594.5 531.4 432.0 337.3 259.7 177.1 87.4 12.1 0.0 
7350.4 7292.2 6993.7 6564.2 6015.8 5360.6 4552.5 3555.1 2608.7 1924.4 1570.1 1380.8 1259.5 1181.8 1121.1 1067.7 1019.2 
968.2 922.1 888.2 863.9 837.2 798.4 757.1 711.0 662.5 606.7 550.9 487.8 429.5 368.9 305.8 235.4 157.7 77.7 7.3 0.0 
7350.4 7229.1 6886.9 6355.5 5719.7 4914.0 3970.1 2924.2 2150.0 1769.1 1540.9 1378.4 1259.5 1174.5 1104.1 1043.5 987.7 
939.1 900.3 866.3 834.8 798.4 759.6 718.3 674.6 621.2 570.3 514.5 463.5 410.1 354.3 293.6 225.7 148.0 72.8 2.4 0.0 
7350.4 7221.8 6838.4 6270.6 5518.3 4647.1 3574.5 2594.1 2067.5 1812.7 1621.0 1441.5 1291.0 1179.4 1096.9 1026.5 973.1 
934.3 900.3 863.9 827.5 783.8 737.7 694.0 643.1 594.5 548.4 495.0 444.1 395.6 339.7 279.1 211.1 138.3 60.7 0.0 0.0 
7350.4 7153.9 6751.0 6146.8 5370.3 4416.6 3348.8 2455.8 2074.8 1880.7 1706.0 1504.5 1329.8 1193.9 1087.2 1021.6 973.1 
939.1 905.2 868.8 825.1 776.5 728.0 679.5 626.1 577.6 526.6 480.5 434.4 383.4 327.6 269.4 199.0 126.2 51.0 0.0 0.0 
7350.4 7153.9 6751.0 6141.9 5370.3 4402.0 3329.4 2460.7 2082.1 1890.4 1730.2 1526.4 1325.0 1193.9 1092.0 1019.2 973.1 
941.6 905.2 868.8 825.1 776.5 728.0 679.5 623.7 575.1 524.2 478.1 432.0 381.0 325.2 266.9 196.6 123.8 48.5 0.0 0.0 
